Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Gate Rollers - Roller
Bill of material
5511/120
ORDERNO
Article-number
5511/120
WDAB
Wheel-Ø A x width B
120x25 mm
LC
Load capacity
500 kg
GD
Groove depth
11.0 mm
GW
Groove width
12 mm
HW
Hub width
25.0 mm
TL
Thread lenght
65 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices